- 14 Dec 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
Evaluation Kits
- Updated on 14 Dec 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
There are two different evaluation kits for PICO-IMX8M-MINI.
PICO-PI
PICO-PI-IMX8M-MINI is a low-cost, small-formfactor kit with a Raspberry-Pi like form-factor.
PICO-PI-IMX8M-MINI
PICO-WIZARD
PICO-WIZARD-IMX8M-MINI is a larger, more full-featured development kit that supports additional features such as PCIe and can be purchased with a variety of display options.
PICO-WIZARD-IMX8M-MINI
Comparison Table
Feature | PICO-PI-IMX8M-MINI | PICO-WIZARD-IMX8M-MINI |
---|---|---|
Size | 55mm x 85mm | 170mm x 170mm |
40-pin Expansion Header | Yes | Yes |
CLIX Slots | 1 | 2 |
MicroSD | Via adaptor on CLIX slot | On-board microSD card slot |
Gigabit Ethernet | On-board AR8035 PHY and RJ45 magjack | On-board AR8035 PHY and RJ45 magjack |
Audio | with VOICEHAT | On-board Audio Codec with stereo headphone jack and microphone, plus stereo speaker outputs (32-ohm) |
USB Support | USB OTG type C (USB 2.0) + USB Type A | USB OTG type C (USB 2.0) + 2x USB Type A |
Display Support | Connector for 5" MIPI DSI touch display (720x1280) | Utilize display adapter boards to support several displays including 5" MIPI-DSI, 8" MIPI-DSI, and 10.1" MIPI-DSI, LVDS, and HDMI |
Camera Support | 2x MIPI-CSI2 connectors (33-pin FPC). Only one is utilized when populated with PICO-IMX8M-MINI SOM | 2x MIPI-CSI2 connectors (33-pin FPC). Only one is utilized when populated with PICO-IMX8M-MINI SOM |
miniPCIe Support | None | 1x (PCIe signals + USB 2.0) with SIM slot |
M.2 Support | None | 1x Type B (NVME/Cellular) with SIM slot |
Serial Console | On-board dual USB-UART chip | 3.3V CMOS logic level UARTs available on pin headers M1 and M4 USB-UART Adapter |
Power Supply | Main power: USB Type C. Can also be powered by 5V on expansion connector. | 12V DC |
Product Page | PICO-PI-IMX8M-MINI | PICO-WIZARD-IMX8M-MINI |
HDMI connectors are populated because PICO-PI and PICO-WIZARD are compatible with SOMs that support on-board HDMI interfaces (such as PICO-IMX8M). This connector is not used when the boards are populated with PICO-IMX8M-MINI (as the i.MX8M MINI SOC does not support HDMI output). If HDMI is needed with PICO-IMX8M-MINI, we have a MIPI-DSI to HDMI adapter board available which is compatible with PICO-WIZARD.