Evaluation Kits
- 14 Dec 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
Evaluation Kits
- Updated on 14 Dec 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
Article Summary
Share feedback
Thanks for sharing your feedback!
There are two different evaluation kits for PICO-IMX8M.
PICO-PI
PICO-PI-IMX8M is a low-cost, small-formfactor kit with a Raspberry-Pi like form-factor.
PICO-PI-IMX8M
PICO-WIZARD
PICO-WIZARD-IMX8M is a larger, more full-featured development kit that supports additional features such as PCIe and can be purchased with a variety of display options.
PICO-WIZARD-IMX8M
Comparison Table
Feature | PICO-PI-IMX8M | PICO-WIZARD-IMX8M |
---|---|---|
Size | 55mm x 85mm | 170mm x 170mm |
40-pin Expansion Header | Yes | Yes |
CLIX Slots | 1 | 2 |
MicroSD | Not available on PICO-IMX8M (see note) | Not available on PICO-IMX8M (see note) |
Gigabit Ethernet | On-board AR8035 PHY and RJ45 magjack | On-board AR8035 PHY and RJ45 magjack |
Audio | with VOICEHAT | On-board Audio Codec with stereo headphone jack and microphone, plus stereo speaker outputs (32-ohm) |
USB Support | USB OTG type C (USB 2.0) + USB Type A | USB OTG type C (USB 2.0) + 2x USB Type A |
Display Support | HDMI, Connector for 5" MIPI DSI touch display (720x1280) | HDMI, Utilize display adapter boards to support several displays including 5" MIPI-DSI, 8" MIPI-DSI, and 10.1" MIPI-DSI, LVDS, and HDMI |
Camera Support | 2x MIPI-CSI2 connectors (33-pin FPC) | 2x MIPI-CSI2 connectors (33-pin FPC) |
miniPCIe Support | None | 1x (PCIe signals + USB 2.0) with SIM slot |
M.2 Support | None | 1x Type B (NVME/Cellular) with SIM slot |
Serial Console | On-board dual USB-UART chip | 3.3V CMOS logic level UARTs available on pin headers M1 and M4 USB-UART Adapter |
Power Supply | Main power: USB Type C. Can also be powered by 5V on expansion connector. | 12V DC |
Product Page | PICO-PI-IMX8M | PICO-WIZARD-IMX8M |
Note regarding microSD:
The i.MX8M SOC supports a maximum of 2 ESDHC interfaces. One of these is utilized for e.MMC, while the other is utilized as the primary data interface to the wireless lan radio. There is no available SDIO interface to the baseboard. The microSD card slot on the PICO-WIZARD is non-functional when populated with PICO-IMX8M.
Was this article helpful?