EDM Modules Overview
- 14 Dec 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
EDM Modules Overview
- Updated on 14 Dec 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Introduction to EDM Modules
EDM modules are pluggable System on Modules (SoMs) that utilize an edge connector. There are two primary series: EDM Type G (EDM-G) and EDM Type 1 (EDM1).
EDM Type G (EDM-G)
EDM Type G modules utilize a standard 260-pin SO-DIMM connector (normally used for LPDDR4 SO-DIMMs).
Every EDM-G module is pin-to-pin compatible and incorporates an SOC, a power management IC (PMIC), RAM, e.MMC Flash, and a LAN PHY. It can optionally be purchased with a wireless module (802.11 AC/BT5.0 combo module).
EDM-G SoMs
Feature | EDM-G-IMX8M-PLUS (Jump to product) | EDM-G-IMX8M-MINI (Jump to product) | EDM-G-IMX8M-NANO (Jump to product) |
---|---|---|---|
SOC | NXP i.MX8M Plus | NXP i.MX8M Mini | NXP i.MX8M Nano |
CPU | Up to Quad-Core Cortex A53 @ 1.8GHz + Cortex M7 | Up to Quad-Core Cortex A53 @ 1.8GHz + Cortex M4 | Up to Quad-Core Cortex A53 @ 1.5GHz + Cortex M7 |
GPU | GC7000UL (2 shaders) OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2 | GC NanoUltra (1 shader) GC520L (2D) OpenGL ES 2.0 | GC7000UL (2 shaders) OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2 |
RAM | Up to 8GB LPDDR4 | Up to 8GB LPDDR4 | up to 2GB LPDDR4 |
Display | HDMI, LVDS, MIPI-DSI (x4 lanes) | LVDS or MIPI-DSI (x4 lanes) | LVDS or MIPI-DSI (x4 lanes) |
ISP | 2-channel, up to 12MPixels | None | None |
AI/ML Acceleration | 2.3 TOPS On-chip | GPU and ARM Neon | GPU and ARM Neon |
PCIe | PCIe Gen 3 x1 lane | PCIe Gen 3 x1 lane | None |
LAN | On-board GbE LAN PHY | On-board GbE LAN PHY | On-board GbE LAN PHY |
USB | 2x USB 3.0 OTG | 2x USB 2.0 OTG | 1x USB 2.0 OTG |
Camera | 2x MIPI CSI2 | 1x MIPI CSI2 | 1x MIPI-CSI2 |
Audio | I²S (2 channel) | I²S (2 channel) | I²S (2 channel) |
Wireless (Optional) | QCA9377 802.11 AC + BT 5 | QCA9377 802.11 AC + BT 5 | QCA9377 802.11 AC + BT 5 |
UARTs | 3x | 3x | 3x |
I2C | 3x | 3x | 3x |
SDIO | Yes | Yes | Yes |
SPI | Yes | Yes | Yes |
PWM | 4 | 4 | 4 |
GPIO | Yes | Yes | Yes |
Power | 5V | 5V | 5V |
Operating Temperature Range | Commercial (0 ~ +60C), Industrial (-40 ~ +85C) | Commercial (0 ~ +60C), Industrial (-40 ~ +85C) | Commercial (0 ~ +60C), Industrial (-40 ~ +85C) |
Product Page | EDM-G-IMX8M-PLUS | EDM-G-IMX8M-MINI | EDM-G-IMX8M-NANO |
EDM Type 1 (EDM1)
EDM Type 1 modules utilize an MXM-3 connector and are 82mm x 60mm in size. There are two main EDM Type 1 module products: EDM1-IMX6 and EDM-IMX8M.
More information on EDM1 will be posted soon.
Was this article helpful?