- 01 Apr 2025
- 25 Minutes to read
- Print
- DarkLight
- PDF
EDM-IMX95 TEVS Camera Usage Guide
- Updated on 01 Apr 2025
- 25 Minutes to read
- Print
- DarkLight
- PDF
Introduction
This article guides you how to get started with the TechNexion camera module on the EDM-IMX95 EVM board.
Background knowledge needed
You must first understand how to modify kernel configuration, rebuild, and replace the kernel and the device tree source (DTS).
IMX95-EVM for example
This article will base on Yocto 5.0 (Scarthgap) 2025Q2 Release, the Linux kernel version is 6.6.52_2.2.0.
Supported Camera Modules
Camera Series | Products |
---|---|
TEVS | TEVS-AR0144 TEVS-AR0145 TEVS-AR0234 TEVS-AR0521 TEVS-AR0522 TEVS-AR0522 TEVS-AR0821 TEVS-AR0822 TEVS-AR1335 |
VLS3 | VLS3-AR0144 VLS3-AR0145 VLS3-AR0234 VLS3-AR0521 VLS3-AR0522 VLS3-AR0522 VLS3-AR0821 VLS3-AR0822 VLS3-AR1335 |
Supported Boards
SoM | Carrier Board |
---|---|
EDM-IMX95 | IMX95-EVM |
Overview
Connect debug console, power, and camera to board
Prepare Yocto demo image for testing TechNexion camera
Build Yocto
Instructions for testing camera
Trouble shooting
Connect debug console, power and camera to board
Prepare DC12V power cable to plug in. If using VLS3 series camera must have DC 12V/minimum 3A power adapter by barrel jack connector.
Preparing UART debug console connect to UART_A_A55 connector.
Preparing 10.1 inch LVDS panel for output display.
The IMX95 have 2 MIPI-CSI-2 interface. We refer to them as CSI1 and CSI2, they are 70-pin board-to-board connectors from Hirose. As below the picture shows the TEVS camera with connector.
Figure1. TEVS camera module plug into CSI2 connector with Ribbon cable.
CSI2 switch
If using CSI2 connector please remember set the SW2 “ON“ to enable.
Figure2. TEVS camera module plug into CSI1 connector with Ribbon cable.
Prepare Yocto demo image for testing TechNexion camera
The demo image contains the required device tree blobs and camera drivers to enable TechNexion cameras.
Prebuilt demo images can be available for download via TechNexion's server.
Image Download Link:
Supported Release List
You can find the prebuilt images page in Release Notes, take YP4.2 2025Q1 for example:
Flash image to e.MMC or SD Card.
Using 'uuu' to flash
UUU
boot mode
Ensure the boot mode is configured as serial download mode.
Using u-boot's 'ums' Command to Write Flash Storage over USB-OTG
u-boot
The board must also boot from either e.MMC with a version of U-boot that has the ums command enabled.
Build Yocto
Supported TechNexion Linux kernel branch for TechNexion camera modules.
Linux Kernel | branch |
---|---|
6.6.52 | tn-imx_6.1.52_2.2.0-stable |
Instructions for testing camera
Specify camera DTB in u-boot
Connect debug console cable to carrier board.
Power on the board , and enter in u-boot prompt mode.
(keep hit enter when the "Hit any key to stop autoboot : " is shown.)Specify camera dtb via
fdtfile
u-boot environment variable.For CIS1 connector :
u-boot=> setenv fdtfile imx95-edm-evm-tevs.dtb
For CIS2 connector :
u-boot=> setenv fdtfile imx95-edm-evm-tevs-csi1.dtb
Continue boot process.
u-boot=> saveenv u-boot=> boot
About device tree Blob
Those dtb include LVDS 10.1 inch panel part that can drive the output display for checking camera streaming.
Setup the media controller before camera streaming
We can check whether camera have been link via media control command.
$ media-ctl -p
Get the media controller information as follows :
Media controller API version 6.6.52
Media device information
------------------------
driver mxc-isi
model FSL Capture Media Device
serial
bus info platform:4ad50000.isi
hw revision 0x0
driver version 6.6.52
Device topology
- entity 1: crossbar (13 pads, 9 links, 8 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev0
routes:
2/0 -> 5/0 [ACTIVE]
2/0 -> 6/0 [ACTIVE]
2/0 -> 7/0 [ACTIVE]
2/0 -> 8/0 [ACTIVE]
2/0 -> 9/0 [ACTIVE]
2/0 -> 10/0 [ACTIVE]
2/0 -> 11/0 [ACTIVE]
2/0 -> 12/0 [ACTIVE]
pad0: Sink
pad1: Sink
pad2: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
<- "4ac10000.syscon:formatter@20":1 [ENABLED,IMMUTABLE]
pad3: Sink
pad4: Sink
pad5: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.0":0 [ENABLED,IMMUTABLE]
pad6: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.1":0 [ENABLED,IMMUTABLE]
pad7: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.2":0 [ENABLED,IMMUTABLE]
pad8: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.3":0 [ENABLED,IMMUTABLE]
pad9: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.4":0 [ENABLED,IMMUTABLE]
pad10: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.5":0 [ENABLED,IMMUTABLE]
pad11: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.6":0 [ENABLED,IMMUTABLE]
pad12: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:lim-range]
-> "mxc_isi.7":0 [ENABLED,IMMUTABLE]
- entity 15: mxc_isi.0 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev1
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":5 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.0.capture":0 [ENABLED,IMMUTABLE]
- entity 18: mxc_isi.0.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video0
pad0: Sink
<- "mxc_isi.0":1 [ENABLED,IMMUTABLE]
- entity 26: mxc_isi.1 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev2
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":6 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.1.capture":0 [ENABLED,IMMUTABLE]
- entity 29: mxc_isi.1.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video1
pad0: Sink
<- "mxc_isi.1":1 [ENABLED,IMMUTABLE]
- entity 37: mxc_isi.2 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev3
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":7 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.2.capture":0 [ENABLED,IMMUTABLE]
- entity 40: mxc_isi.2.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video2
pad0: Sink
<- "mxc_isi.2":1 [ENABLED,IMMUTABLE]
- entity 48: mxc_isi.3 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev4
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":8 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.3.capture":0 [ENABLED,IMMUTABLE]
- entity 51: mxc_isi.3.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video3
pad0: Sink
<- "mxc_isi.3":1 [ENABLED,IMMUTABLE]
- entity 59: mxc_isi.4 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev5
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":9 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.4.capture":0 [ENABLED,IMMUTABLE]
- entity 62: mxc_isi.4.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video4
pad0: Sink
<- "mxc_isi.4":1 [ENABLED,IMMUTABLE]
- entity 70: mxc_isi.5 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev6
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":10 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.5.capture":0 [ENABLED,IMMUTABLE]
- entity 73: mxc_isi.5.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video5
pad0: Sink
<- "mxc_isi.5":1 [ENABLED,IMMUTABLE]
- entity 81: mxc_isi.6 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev7
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":11 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.6.capture":0 [ENABLED,IMMUTABLE]
- entity 84: mxc_isi.6.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video6
pad0: Sink
<- "mxc_isi.6":1 [ENABLED,IMMUTABLE]
- entity 92: mxc_isi.7 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev8
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":12 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.7.capture":0 [ENABLED,IMMUTABLE]
- entity 95: mxc_isi.7.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video7
pad0: Sink
<- "mxc_isi.7":1 [ENABLED,IMMUTABLE]
- entity 103: 4ac10000.syscon:formatter@20 (2 pads, 2 links, 1 route)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev9
routes:
0/0 -> 1/0 [ACTIVE]
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:smpte170m xfer:709 ycbcr:601 quantization:lim-range]
<- "csidev-4ad30000.csi":1 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:smpte170m xfer:709 ycbcr:601 quantization:lim-range]
-> "crossbar":2 [ENABLED,IMMUTABLE]
- entity 108: csidev-4ad30000.csi (2 pads, 2 links, 1 route)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev10
routes:
0/0 -> 1/0 [ACTIVE]
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:smpte170m xfer:709 ycbcr:601 quantization:lim-range]
<- "tevs 1-0048":0 []
pad1: Source
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:smpte170m xfer:709 ycbcr:601 quantization:lim-range]
-> "4ac10000.syscon:formatter@20":0 [ENABLED,IMMUTABLE]
- entity 113: tevs 1-0048 (1 pad, 1 link, 0 routes)
type V4L2 subdev subtype Sensor flags 0
device node name /dev/v4l-subdev11
pad0: Source
[stream:0 fmt:UYVY8_1X16/640x480@1/60 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/640x480
crop:(0,0)/640x480]
-> "csidev-4ad30000.csi":0 []
Or it will be easier to understand if you output it as an image.
$ media-ctl -l "'tevs 1-0048':0 -> 'csidev-4ad30000.csi':0 [1]"
With CSI 2 connector
The TEVS is on i2c bus 3 when using CSI 2, the command need to change as below :
media-ctl -l "'tevs 3-0048':0 -> 'csidev-4ad40000.csi':0 [1]"
Sets the resolution and format of all entities to the same as the camera.
# formats
$ v4l2-ctl -d /dev/v4l-subdev11 --list-subdev-mbus-codes
ioctl: VIDIOC_SUBDEV_ENUM_MBUS_CODE (pad=0)
0x200f: MEDIA_BUS_FMT_UYVY8_1X16
# resolutions
$ v4l2-ctl -d /dev/v4l-subdev11 --list-subdev-framesize code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_SIZE (pad=0)
Size Range: 640x480 - 640x480
Size Range: 1280x720 - 1280x720
Size Range: 1280x800 - 1280x800
# frame interval of resolution
$ v4l2-ctl -d /dev/v4l-subdev11 --list-subdev-frameintervals width=640,height=480,code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_INTERVAL (pad=0)
Interval: 0.017s (60.000 fps)
$ v4l2-ctl -d /dev/v4l-subdev11 --list-subdev-frameintervals width=1280,height=720,code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_INTERVAL (pad=0)
Interval: 0.017s (60.000 fps)
$ v4l2-ctl -d /dev/v4l-subdev11 --list-subdev-frameintervals width=1280,height=800,code=0x200f
ioctl: VIDIOC_SUBDEV_ENUM_FRAME_INTERVAL (pad=0)
Interval: 0.017s (60.000 fps)
$ media-ctl -R "'crossbar' [2/0 -> 5/0 [1], 2/0 -> 6/0 [0], 2/0 -> 7/0 [0], 2/0 -> 8/0 [0], 2/0 -> 9/0 [0], 2/0 -> 10/0 [0], 2/0 -> 11/0 [0], 2/0 -> 12/0 [0]]"
With CSI 2 connector
The crossbar link to pad 3 when using CSI2, so the command need to change as below :
media-ctl -R "'crossbar' [3/0 -> 5/0 [1], 3/0 -> 6/0 [0], 3/0 -> 7/0 [0], 3/0 -> 8/0 [0], 3/0 -> 9/0 [0], 3/0 -> 10/0 [0], 3/0 -> 11/0 [0], 3/0 -> 12/0 [0]]"
$ media-ctl -V "'crossbar':2 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
$ media-ctl -V "'mxc_isi.0':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
$ media-ctl -V "'4ac10000.syscon:formatter@20':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
$ media-ctl -V "'csidev-4ad30000.csi':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
$ media-ctl -V "'tevs 1-0048':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
With CSI 2 connector
media-ctl -V "'crossbar':3 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]" media-ctl -V "'mxc_isi.0':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]" media-ctl -V "'4ac10000.syscon:formatter@120':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]" media-ctl -V "'csidev-4ad40000.csi':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]" media-ctl -V "'tevs 3-0048':0 [fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]"
Start camera video stream via gstreamer
Specify the capture device you just get and start gstreamer to get video stream on screen.
$ gst-launch-1.0 v4l2src device=/dev/video0 ! "video/x-raw, format=YUY2, width=1280, height=720" ! waylandsink sync=false
We can get media controller as below :
$ media-ctl -p
Media controller API version 6.6.52
Media device information
------------------------
driver mxc-isi
model FSL Capture Media Device
serial
bus info platform:4ad50000.isi
hw revision 0x0
driver version 6.6.52
Device topology
- entity 1: crossbar (13 pads, 9 links, 8 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev0
routes:
2/0 -> 5/0 [ACTIVE]
2/0 -> 6/0 [INACTIVE]
2/0 -> 7/0 [INACTIVE]
2/0 -> 8/0 [INACTIVE]
2/0 -> 9/0 [INACTIVE]
2/0 -> 10/0 [INACTIVE]
2/0 -> 11/0 [INACTIVE]
2/0 -> 12/0 [INACTIVE]
pad0: Sink
pad1: Sink
pad2: Sink
[stream:0 fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]
<- "4ac10000.syscon:formatter@20":1 [ENABLED,IMMUTABLE]
pad3: Sink
pad4: Sink
pad5: Source
[stream:0 fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]
-> "mxc_isi.0":0 [ENABLED,IMMUTABLE]
pad6: Source
-> "mxc_isi.1":0 [ENABLED,IMMUTABLE]
pad7: Source
-> "mxc_isi.2":0 [ENABLED,IMMUTABLE]
pad8: Source
-> "mxc_isi.3":0 [ENABLED,IMMUTABLE]
pad9: Source
-> "mxc_isi.4":0 [ENABLED,IMMUTABLE]
pad10: Source
-> "mxc_isi.5":0 [ENABLED,IMMUTABLE]
pad11: Source
-> "mxc_isi.6":0 [ENABLED,IMMUTABLE]
pad12: Source
-> "mxc_isi.7":0 [ENABLED,IMMUTABLE]
- entity 15: mxc_isi.0 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev1
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601
compose.bounds:(0,0)/1280x720
compose:(0,0)/1280x720]
<- "crossbar":5 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1280x720 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1280x720
crop:(0,0)/1280x720]
-> "mxc_isi.0.capture":0 [ENABLED,IMMUTABLE]
- entity 18: mxc_isi.0.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video0
pad0: Sink
<- "mxc_isi.0":1 [ENABLED,IMMUTABLE]
- entity 26: mxc_isi.1 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev2
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":6 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.1.capture":0 [ENABLED,IMMUTABLE]
- entity 29: mxc_isi.1.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video1
pad0: Sink
<- "mxc_isi.1":1 [ENABLED,IMMUTABLE]
- entity 37: mxc_isi.2 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev3
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":7 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.2.capture":0 [ENABLED,IMMUTABLE]
- entity 40: mxc_isi.2.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video2
pad0: Sink
<- "mxc_isi.2":1 [ENABLED,IMMUTABLE]
- entity 48: mxc_isi.3 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev4
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":8 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.3.capture":0 [ENABLED,IMMUTABLE]
- entity 51: mxc_isi.3.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video3
pad0: Sink
<- "mxc_isi.3":1 [ENABLED,IMMUTABLE]
- entity 59: mxc_isi.4 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev5
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":9 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.4.capture":0 [ENABLED,IMMUTABLE]
- entity 62: mxc_isi.4.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video4
pad0: Sink
<- "mxc_isi.4":1 [ENABLED,IMMUTABLE]
- entity 70: mxc_isi.5 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev6
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":10 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.5.capture":0 [ENABLED,IMMUTABLE]
- entity 73: mxc_isi.5.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video5
pad0: Sink
<- "mxc_isi.5":1 [ENABLED,IMMUTABLE]
- entity 81: mxc_isi.6 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev7
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":11 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.6.capture":0 [ENABLED,IMMUTABLE]
- entity 84: mxc_isi.6.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video6
pad0: Sink
<- "mxc_isi.6":1 [ENABLED,IMMUTABLE]
- entity 92: mxc_isi.7 (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev8
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
compose.bounds:(0,0)/1920x1080
compose:(0,0)/1920x1080]
<- "crossbar":12 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:YUV8_1X24/1920x1080 field:none colorspace:jpeg xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1920x1080
crop:(0,0)/1920x1080]
-> "mxc_isi.7.capture":0 [ENABLED,IMMUTABLE]
- entity 95: mxc_isi.7.capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video7
pad0: Sink
<- "mxc_isi.7":1 [ENABLED,IMMUTABLE]
- entity 103: 4ac10000.syscon:formatter@20 (2 pads, 2 links, 1 route)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev9
routes:
0/0 -> 1/0 [ACTIVE]
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]
<- "csidev-4ad30000.csi":1 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]
-> "crossbar":2 [ENABLED,IMMUTABLE]
- entity 108: csidev-4ad30000.csi (2 pads, 2 links, 1 route)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev10
routes:
0/0 -> 1/0 [ACTIVE]
pad0: Sink
[stream:0 fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]
<- "tevs 1-0048":0 [ENABLED]
pad1: Source
[stream:0 fmt:UYVY8_1X16/1280x720 field:none colorspace:srgb xfer:srgb ycbcr:601]
-> "4ac10000.syscon:formatter@20":0 [ENABLED,IMMUTABLE]
- entity 113: tevs 1-0048 (1 pad, 1 link, 0 routes)
type V4L2 subdev subtype Sensor flags 0
device node name /dev/v4l-subdev11
pad0: Source
[stream:0 fmt:UYVY8_1X16/1280x720@1/60 field:none colorspace:srgb xfer:srgb ycbcr:601 quantization:full-range
crop.bounds:(0,0)/1280x720
crop:(0,0)/1280x720]
-> "csidev-4ad30000.csi":0 [ENABLED]
Trouble shooting
Ensure camera device tree blob (DTB) is specified correctly in u-boot.
u-boot=> printenv fdtfile
#for CSI1
fdtfile=imx95-edm-evm-tevs.dtb
#for CSI2
fdtfile=imx95-edm-evm-tevs-csi1.dtb
We can check whether camera have been initialized correctly.
$ dmesg -t | grep tevs
platform 4ad30000.csi: Fixed dependency cycle(s) with /soc/bus@44000000/i2c@44350000/tevs@48
tevs 1-0048: tevs_probe() device node: tevs@48
tevs 1-0048: Version:24.9.0.1
tevs 1-0048: Product:TEVS-AR0144, HeaderVer:3, MIPI_Rate:800
tevs 1-0048: probe success
Ensure camera device tree blob(DTB) is specified correctly.
$ dmesg -t | grep -i model
Machine model: TechNexion EDM-IMX95 and EVM baseboard with TechNexion TEVS camera
mali 4d900000.gpu: Using configured power model mali-tvax-power-model, and fallback mali-simple-power-model
Get the device number of camera capture device. As example we have camera on CSI1, that we can see /dev/video0 specify the capture device.
mxc-isi-cap (platform:4ad50000.isi):
/dev/video0
/dev/video1
/dev/video2
/dev/video3
/dev/video4
/dev/video5
/dev/video6
/dev/video7
/dev/media0
mxc-jpeg codec (platform:4c500000.jpegdec):
/dev/video10
mxc-jpeg codec (platform:4c550000.jpegenc):
/dev/video11
wave6-dec (platform:wave6-dec):
/dev/video8
wave6-enc (platform:wave6-enc):
/dev/video9