- 14 Dec 2021
- 9 Minutes to read
- Print
- DarkLight
- PDF
Pinout Comparison for EDM-G-IMX8M-PLUS/MINI/NANO
- Updated on 14 Dec 2021
- 9 Minutes to read
- Print
- DarkLight
- PDF
Introduction
The following table lists the pinouts of the various EDM-G modules. This is useful to know which signals and interfaces are present in various module models.
For a high-level overview, describing which functions are available on the various products, please see the EDM-G Overview.
Pinout Table
Legend | |
---|---|
PIN | EDM-G connector pin number |
Name | EDM-G Pin Name. This is the same on all modules. |
Level | Voltage level of the signal. In the case of differential signals (e.g. MIPI, HDMI) please refer to the SOC Datasheet. |
EDM-G-IMX8M-(PLUS/MINI/NANO) | If applicable, the name of the SOC pad to which the signal is connected. Some signals are connected to other components (Ethernet PHY, LVDS converter, etc). NC if not connected |
J1 | EDM-G Pin Definition | Level | EDM-G-IMX8M-PLUS | EDM-G-IMX8M-MINI | EDM-G-IMX8M-NANO |
---|---|---|---|---|---|
1 | 5VIN | 5V | 5VIN | 5VIN | 5VIN |
2 | 5VIN | 5V | 5VIN | 5VIN | 5VIN |
3 | 5VIN | 5V | 5VIN | 5VIN | 5VIN |
4 | 5VIN | 5V | 5VIN | 5VIN | 5VIN |
5 | 5VIN | 5V | 5VIN | 5VIN | 5VIN |
6 | 5VIN | 5V | 5VIN | 5VIN | 5VIN |
7 | 3V3 | 3.3V | 3V3 | 3V3 | 3V3 |
8 | 3V3_REF | 3.3V | 3V3_REF | 3V3_REF | 3V3_REF |
9 | 3V3 | 3.3V | 3V3 | 3V3 | 3V3 |
10 | GND | GND | GND | GND | GND |
11 | ETH_ACT_L | GND | ETH_ACT_L [5] | ETH_ACT_L [5] | ETH_ACT_L [5] |
12 | ETH_LINK100_N | 3.3V | ETH_LINK100_N [5] | ETH_LINK100_N [5] | ETH_LINK100_N [5] |
13 | ETH_ACT_H | 3.3V | ETH_ACT_H [5] | ETH_ACT_H [5] | ETH_ACT_H [5] |
14 | ETH_LINK1000_N | 3.3V | ETH_LINK1000_N [5] | ETH_LINK1000_N [5] | ETH_LINK1000_N [5] |
15 | GND | GND | GND | GND | GND |
16 | GND | GND | GND | GND | GND |
17 | ETH_D2P | Ethernet | ETH_D2P [5] | ETH_D2P [5] | ETH_D2P [5] |
18 | ETH_D0P | Ethernet | ETH_D0P [5] | ETH_D0P [5] | ETH_D0P [5] |
19 | ETH_D2N | Ethernet | ETH_D2N [5] | ETH_D2N [5] | ETH_D2N [5] |
20 | ETH_D0N | Ethernet | ETH_D0N [5] | ETH_D0N [5] | ETH_D0N [5] |
21 | GND | GND | GND | GND | GND |
22 | GND | GND | GND | GND | GND |
23 | ETH_D3P | Ethernet | ETH_D3P [5] | ETH_D3P [5] | ETH_D3P [5] |
24 | ETH_D1P | Ethernet | ETH_D1P [5] | ETH_D1P [5] | ETH_D1P [5] |
25 | ETH_D3N | Ethernet | ETH_D3N [5] | ETH_D3N [5] | ETH_D3N [5] |
26 | ETH_D1N | Ethernet | ETH_D1N [5] | ETH_D1N [5] | ETH_D1N [5] |
27 | GND | GND | GND | GND | GND |
28 | GND | GND | GND | GND | GND |
29 | LVDS0_TX0_N | LVDS | LVDS0_D0_N | LVDS0_TX0_N [1] | LVDS0_TX0_N [1] |
30 | LVDS1_TX0_N | LVDS | LVDS1_D0_N | LVDS1_TX0_N [1] | LVDS1_TX0_N [1] |
31 | LVDS0_TX0_P | LVDS | LVDS0_D0_P | LVDS0_TX0_P [1] | LVDS0_TX0_P [1] |
32 | LVDS1_TX0_P | LVDS | LVDS1_D0_P | LVDS1_TX0_P [1] | LVDS1_TX0_P [1] |
33 | GND | GND | GND | GND | GND |
34 | GND | GND | GND | GND | GND |
35 | LVDS0_TX1_N | LVDS | LVDS0_D1_N | LVDS0_TX1_N [1] | LVDS0_TX1_N [1] |
36 | LVDS1_TX1_N | LVDS | LVDS1_D1_N | LVDS1_TX1_N [1] | LVDS1_TX1_N [1] |
37 | LVDS0_TX1_P | LVDS | LVDS0_D1_P | LVDS0_TX1_P [1] | LVDS0_TX1_P [1] |
38 | LVDS1_TX1_P | LVDS | LVDS1_D1_P | LVDS1_TX1_P [1] | LVDS1_TX1_P [1] |
39 | GND | GND | GND | GND | GND |
40 | GND | GND | GND | GND | GND |
41 | LVDS0_TX2_N | LVDS | LVDS0_D2_N | LVDS0_TX2_N [1] | LVDS0_TX2_N [1] |
42 | LVDS1_TX2_N | LVDS | LVDS1_D2_N | LVDS1_TX2_N [1] | LVDS1_TX2_N [1] |
43 | LVDS0_TX2_P | LVDS | LVDS0_D2_P | LVDS0_TX2_P [1] | LVDS0_TX2_P [1] |
44 | LVDS1_TX2_P | LVDS | LVDS1_D2_P | LVDS1_TX2_P [1] | LVDS1_TX2_P [1] |
45 | GND | GND | GND | GND | GND |
46 | GND | GND | GND | GND | GND |
47 | LVDS0_CLK_N | LVDS | LVDS0_CLK_N | LVDS0_CLK_N [1] | LVDS0_CLK_N [1] |
48 | LVDS1_CLK_N | LVDS | LVDS1_CLK_N | LVDS1_CLK_N [1] | LVDS1_CLK_N [1] |
49 | LVDS0_CLK_P | LVDS | LVDS0_CLK_P | LVDS0_CLK_P [1] | LVDS0_CLK_P [1] |
50 | LVDS1_CLK_P | LVDS | LVDS1_CLK_P | LVDS1_CLK_P [1] | LVDS1_CLK_P [1] |
51 | GND | GND | GND | GND | GND |
52 | GND | GND | GND | GND | GND |
53 | LVDS0_TX3_N | LVDS | LVDS0_D3_N | LVDS0_TX3_N [1] | LVDS0_TX3_N [1] |
54 | LVDS1_TX3_N | LVDS | LVDS1_D3_N | LVDS1_TX3_N [1] | LVDS1_TX3_N [1] |
55 | LVDS0_TX3_P | LVDS | LVDS0_D3_P | LVDS0_TX3_P [1] | LVDS0_TX3_P [1] |
56 | LVDS1_TX3_P | LVDS | LVDS1_D3_P | LVDS1_TX3_P [1] | LVDS1_TX3_P [1] |
57 | GND | GND | GND | GND | GND |
58 | GND | GND | GND | GND | GND |
59 | LVDS0_VDDEN | 3.3V | SAI1_TXD0 | GPIO1_IO07 | GPIO1_IO07 |
60 | LVDS1_VDDEN | 3.3V | SAI1_TXD1 | SAI5_MCLK | SAI5_MCLK |
61 | LVDS0_BL_EN | 3.3V | SAI1_TXD2 | GPIO1_IO12 | GPIO1_IO12 |
62 | LVDS1_BL_EN | 3.3V | SAI1_TXD3 | GPIO1_IO13 | GPIO1_IO13 |
63 | LVDS0_BL_PWM | 3.3V | SAI5_RXD0 | SPDIF_RX | SPDIF_RX |
64 | LVDS1_BL_PWM | 3.3V | SAI5_RXC | SPDIF_TX | SPDIF_TX |
65 | DSI_BL_PWM | 3.3V | SPDIF_EXT_CLK | SPDIF_EXT_CLK | SPDIF_EXT_CLK |
66 | PWM4 | 3.3V | SAI5_RXFS | SAI3_MCLK | SAI3_MCLK |
67 | DSI_EN | 3.3V | SAI1_TXD4 | UART4_RXD | UART4_RXD |
68 | CSI2_RST_N | 3.3V | SAI1_RXD2 | NC | NC |
69 | DSI_VDDEN | 3.3V | SAI1_TXD5 | UART4_RXD | UART4_RXD |
70 | CSI2_PWDN | 3.3V | SAI1_RXD3 | NC | NC |
71 | DSI_RST | 3.3V | GPIO1_IO06 | GPIO1_IO11 | GPIO1_IO11 |
72 | CSI2_CLK | 3.3V | GPIO1_IO15 | NC | NC |
73 | GND | GND | GND | GND | GND |
74 | GND | GND | GND | GND | GND |
75 | DSI_D0_N | MIPI | MIPI_DSI1_D0_N | MIPI_DSI_D0_N [1] | MIPI_DSI_D0_N [1] |
76 | CSI2_CLK_N | MIPI | MIPI_CSI2_CLK_N | NC | NC |
77 | DSI_D0_P | MIPI | MIPI_DSI1_D0_P | MIPI_DSI_D0_P [1] | MIPI_DSI_D0_P [1] |
78 | CSI2_CLK_P | MIPI | MIPI_CSI2_CLK_P | NC | NC |
79 | GND | GND | GND | GND | GND |
80 | GND | GND | GND | GND | GND |
81 | DSI_D1_N | MIPI | MIPI_DSI1_D1_N | MIPI_DSI_D1_N [1] | MIPI_DSI_D1_N [1] |
82 | CSI2_D0_N | MIPI | MIPI_CSI2_D0_N | NC | NC |
83 | DSI_D1_P | MIPI | MIPI_DSI1_D1_P | MIPI_DSI_D1_P [1] | MIPI_DSI_D1_P [1] |
84 | CSI2_D0_P | MIPI | MIPI_CSI2_D0_P | NC | NC |
85 | GND | GND | GND | GND | GND |
86 | GND | GND | GND | GND | GND |
87 | DSI_D2_N | MIPI | MIPI_DSI1_D2_N | MIPI_DSI_D2_N [1] | MIPI_DSI_D2_N [1] |
88 | CSI2_D1_N | MIPI | MIPI_CSI2_D1_N | NC | NC |
89 | DSI_D2_P | MIPI | MIPI_DSI1_D2_P | MIPI_DSI_D2_P [1] | MIPI_DSI_D2_P [1] |
90 | CSI2_D1_P | MIPI | MIPI_CSI2_D1_P | NC | NC |
91 | GND | GND | GND | GND | GND |
92 | GND | GND | GND | GND | GND |
93 | DSI_D3_N | MIPI | MIPI_DSI1_D3_N | MIPI_DSI_D3_N [1] | MIPI_DSI_D3_N [1] |
94 | CSI2_D2_N | MIPI | MIPI_CSI2_D2_N | NC | NC |
95 | DSI_D3_P | MIPI | MIPI_DSI1_D3_P | MIPI_DSI_D3_P [1] | MIPI_DSI_D3_P [1] |
96 | CSI2_D2_P | MIPI | MIPI_CSI2_D2_P | NC | NC |
97 | GND | GND | GND | GND | GND |
98 | GND | GND | GND | GND | GND |
99 | DSI_CLK_N | MIPI | MIPI_DSI1_CLK_N | MIPI_DSI_CLK_N [1] | MIPI_DSI_CLK_N [1] |
100 | CSI2_D3_N | MIPI | MIPI_CSI2_D3_N | NC | NC |
101 | DSI_CLK_P | MIPI | MIPI_DSI1_CLK_P | MIPI_DSI_CLK_P [1] | MIPI_DSI_CLK_P [1] |
102 | CSI2_D3_P | MIPI | MIPI_CSI2_D3_P | NC | NC |
103 | GND | GND | GND | GND | GND |
104 | GND | GND | GND | GND | GND |
105 | HDMI_CLK_N | HDMI | HDMI_TXC_N | NC | NC |
106 | CSI1_CLK_N | MIPI | MIPI_CSI1_CLK_N | MIPI_CSI_CLK_N | MIPI_CSI_CLK_N |
107 | HDMI_CLK_P | HDMI | HDMI_TXC_P | NC | NC |
108 | CSI1_CLK_P | MIPI | MIPI_CSI1_CLK_P | MIPI_CSI_CLK_P | MIPI_CSI_CLK_P |
109 | GND | GND | GND | GND | GND |
110 | GND | GND | GND | GND | GND |
111 | HDMI_TX0_N | HDMI | HDMI_TX0_N | NC | NC |
112 | CSI1_D0_N | MIPI | MIPI_CSI1_D0_N | MIPI_CSI_D0_N | MIPI_CSI_D0_N |
113 | HDMI_TX0_P | HDMI | HDMI_TX0_P | NC | NC |
114 | CSI1_D0_P | MIPI | MIPI_CSI1_D0_P | MIPI_CSI_D0_P | MIPI_CSI_D0_P |
115 | GND | GND | GND | GND | GND |
116 | GND | GND | GND | GND | GND |
117 | HDMI_TX1_N | HDMI | HDMI_TX1_N | NC | NC |
118 | CSI1_D1_N | MIPI | MIPI_CSI1_D1_N | MIPI_CSI_D1_N | MIPI_CSI_D1_N |
119 | HDMI_TX1_P | HDMI | HDMI_TX1_P | NC | NC |
120 | CSI1_D1_P | MIPI | MIPI_CSI1_D1_P | MIPI_CSI_D1_P | MIPI_CSI_D1_P |
121 | GND | GND | GND | GND | GND |
122 | GND | GND | GND | GND | GND |
123 | HDMI_TX2_N | HDMI | HDMI_TX2_N | NC | NC |
124 | CSI1_D2_N | MIPI | MIPI_CSI1_D2_N | MIPI_CSI_D2_N | MIPI_CSI_D2_N |
125 | HDMI_TX2_P | HDMI | HDMI_TX2_P | NC | NC |
126 | CSI1_D2_P | MIPI | MIPI_CSI1_D2_P | MIPI_CSI_D2_P | MIPI_CSI_D2_P |
127 | GND | GND | GND | GND | GND |
128 | GND | GND | GND | GND | GND |
129 | EARC_N_HPD | 1.8V | EARC_N_HPD | NC | NC |
130 | CSI1_D3_N | MIPI | MIPI_CSI1_D3_N | MIPI_CSI_D3_N | MIPI_CSI_D3_N |
131 | EARC_P_UTIL | 1.8V | EARC_P_UTIL | NC | NC |
132 | CSI1_D3_P | MIPI | MIPI_CSI1_D3_P | MIPI_CSI_D3_P | MIPI_CSI_D3_P |
133 | HDMI_HPD | 1.8V | HDMI_HPD | NC | NC |
134 | GND | GND | GND | GND | GND |
135 | HDMI_CEC | 1.8V | HDMI_CEC | NC | NC |
136 | CSI1_RST_N | 3.3V | GPIO1_IO08 | GPIO1_IO05 | GPIO1_IO05 |
137 | HDMI_DDC_SCL | 1.8V | HDMI_DDC_SCL | NC | NC |
138 | CSI1_PWDN | 3.3V | GPIO1_IO07 | GPIO1_IO06 | GPIO1_IO06 |
139 | HDMI_DDC_SDA | 1.8V | HDMI_DDC_SDA | NC | NC |
140 | CSI1_CLK | 3.3V | GPIO1_IO14 | GPIO1_IO14 | GPIO1_IO14 |
141 | MCORE_SCL | 3.3V | I2C3_SCL | I2C3_SCL | I2C3_SCL |
142 | CSI_SCL | 3.3V | I2C2_SCL | I2C2_SCL | I2C2_SCL |
143 | MCORE_SDA | 3.3V | I2C3_SDA | I2C3_SDA | I2C3_SDA |
144 | CSI_SDA | 3.3V | I2C2_SDA | I2C2_SDA | I2C2_SDA |
145 | PCIE_WAKE_N | 3.3V | SAI2_RXFS | NAND_CE0_B | NAND_CE0_B |
146 | USB_VBUS | 3.3V | USB1_VBUS | USB1_VBUS | USB1_VBUS |
147 | PCIE_CLKREQ_N | 3.3V | GPIO1_IO13 | SAI1_RXC | NC |
148 | USB_OTG_PWR_EN | 3.3V | SAI1_RXFS | GPIO1_IO10 | GPIO1_IO10 |
149 | PCIE_RST_N | 3.3V | GPIO1_IO01 | SAI1_MCLK | NC |
150 | USB_SS_SEL | 3.3V | SAI1_RXC | NC | NC |
151 | GND | GND | GND | GND | GND |
152 | USB1_ID | 3.3V | USB1_ID | USB1_ID | USB1_ID |
153 | PCIE_CLK_N | PCIE | PCIE_REF_PAD_CLK_N | PCIE_CLK_N | NC |
154 | USB1_DP | 3.3V | USB1_DP | USB1_DP | USB1_DP |
155 | PCIE_CLK_P | PCIE | PCIE_REF_PAD_CLK_P | PCIE_CLK_P | NC |
156 | USB1_DN | USB | USB1_D_N | USB1_DN | USB1_DN |
157 | GND | GND | GND | GND | GND |
158 | GND | GND | GND | GND | GND |
159 | PCIE_TX_N | PCIE | PCIE_TX_N | PCIE_TX_N | NC |
160 | USB1_RXP | USB | USB1_RX_P | NC | NC |
161 | PCIE_TX_P | PCIE | PCIE_TX_P | PCIE_TX_P | NC |
162 | USB1_RXN | USB | USB1_RX_N | NC | NC |
163 | GND | GND | GND | GND | GND |
164 | GND | GND | GND | GND | GND |
165 | PCIE_RX_N | PCIE | PCIE_RX_N | PCIE_RX_N | NC |
166 | USB1_TXP | USB | USB1_TX_P | NC | NC |
167 | PCIE_RX_P | PCIE | PCIE_RX_P | PCIE_RX_P | NC |
168 | USB1_TXN | USB | USB1_TX_N | NC | NC |
169 | GND | GND | GND | GND | GND |
170 | GND | GND | GND | GND | GND |
171 | SD_3V3 | 3.3V | SD_3V3 | SD_3V3 | SD_3V3 |
172 | USB_HUB_RESET | 3.3V | SAI2_RXC | NAND_ALE | NAND_ALE |
173 | SD_CD | 1.8V/3.3V | SD2_CD_B | SD2_CD_B | SD2_CD_B |
174 | USB2_VBUS | 3.3V | USB2_VBUS | USB2_VBUS | NC |
175 | SD_CLK | 1.8V/3.3V | SD2_CLK | SD2_CLK | SD2_CLK |
176 | USB2_DP | USB | USB2_D_P | USB2_DP | NC |
177 | SD_CMD | 1.8V/3.3V | SD2_CMD | SD2_CMD | SD2_CMD |
178 | USB2_DN | USB | USB2_D_N | USB2_DN | NC |
179 | SD_DATA0 | 1.8V/3.3V | SD2_DATA0 | SD2_DATA0 | SD2_DATA0 |
180 | GND | GND | GND | GND | GND |
181 | SD_DATA1 | 1.8V/3.3V | SD2_DATA1 | SD2_DATA1 | SD2_DATA1 |
182 | USB2_RXP | USB | USB2_RX_P | NC | NC |
183 | SD_DATA2 | 1.8V/3.3V | SD2_DATA2 | SD2_DATA2 | SD2_DATA2 |
184 | USB2_RXN | USB | USB2_RX_N | NC | NC |
185 | SD_DATA3 | 1.8V/3.3V | SD2_DATA3 | SD2_DATA3 | SD2_DATA3 |
186 | GND | GND | GND | GND | GND |
187 | GND | GND | GND | GND | GND |
188 | USB2_TXP | USB | USB2_TX_P | NC | NC |
189 | CAN1_TX | 3.3V | SAI5_RXD1 | NC | NC |
190 | USB2_TXN | USB | USB2_TX_N | NC | NC |
191 | CAN1_RX | 3.3V | SAI5_RXD2 | NC | NC |
192 | GND | GND | GND | GND | GND |
193 | CAN2_TX | 3.3V | SAI5_RXD3 | NC | NC |
194 | UART_B_TXD | 3.3V | ECSPI2_MOSI | ECSPI2_MOSI | ECSPI2_MOSI |
195 | CAN2_RX | 3.3V | SAI5_MCLK | NC | NC |
196 | UART_B_RXD | 3.3V | ECSPI2_SCLK | ECSPI2_SCLK | ECSPI2_SCLK |
197 | GND | GND | GND | GND | GND |
198 | UART_B_RTS | 3.3V | ECSPI2_SS0 | ECSPI2_SS0 | ECSPI2_SS0 |
199 | UART_A_TXD | 3.3V | UART2_TXD | SAI3_TXC | SAI3_TXC |
200 | UART_B_CTS | 3.3V | ECSPI2_MISO | ECSPI2_MISO | ECSPI2_MISO |
201 | UART_A_RXD | 3.3V | UART2_RXD | SAI3_TXFS | SAI3_TXFS |
202 | UART_C_TXD | 3.3V | SD1_DATA6 [2] | SAI2_RXFS | SAI2_RXFS |
203 | UART_A_RTS | 3.3V | UART4_TXD | SAI3_RXD | SAI3_RXD |
204 | UART_C_RXD | 3.3V | SD1_DATA7 [2] | SAI2_RXC | SAI2_RXC |
205 | UART_A_CTS | 3.3V | UART4_RXD | SAI3_RXC | SAI3_RXC |
206 | UART_C_RTS | 3.3V | SD1_RESET_B [2] | UART3_TXD | UART3_TXD |
207 | GND | GND | GND | GND | GND |
208 | UART_C_CTS | 3.3V | SD1_STROBE [2] | UART3_RXD | UART3_RXD |
209 | I2C_A_SCL | 3.3V | I2C4_SCL | I2C4_SCL | I2C4_SCL |
210 | GND | GND | GND | GND | GND |
211 | I2C_A_SDA | 3.3V | I2C4_SDA | I2C4_SDA | I2C4_SDA |
212 | AUD_A_RXD | 3.3V | SAI3_RXD | SAI2_RXD0 | SAI2_RXD0 |
213 | I2C_B_SCL | 3.3V | I2C2_SCL | I2C2_SCL | I2C2_SCL |
214 | AUD_A_TXFS | 3.3V | SAI3_TXFS | SAI2_TXFS | SAI2_TXFS |
215 | I2C_B_SDA | 3.3V | I2C2_SDA | I2C2_SDA | I2C2_SDA |
216 | AUD_A_TXD | 3.3V | SAI3_TXD | SAI2_TXD0 | SAI2_TXD0 |
217 | I2C_C_SCL | 3.3V | SPDIF_TX | I2C3_SCL | I2C3_SCL |
218 | AUD_A_TXC | 3.3V | SAI3_TXC | SAI2_TXC | SAI2_TXC |
219 | I2C_C_SDA | 3.3V | SPDIF_RX | I2C3_SDA | I2C3_SDA |
220 | AUD_A_MCLK | 3.3V | SAI3_MCLK | SAI2_MCLK | SAI2_MCLK |
221 | GND | GND | GND | GND | GND |
222 | AUD_B_RXD | 3.3V | SAI2_RXD0 [3] | SAI5_RXD0 | SAI5_RXD0 |
223 | SPI_A_MOSI | 3.3V | ECSPI1_MOSI | UART1_TXD | UART1_TXD |
224 | AUD_B_TXFS | 3.3V | SAI2_TXFS [3] | SAI5_RXD1 | SAI5_RXD1 |
225 | SPI_A_MISO | 3.3V | ECSPI1_MISO | UART2_RXD | UART2_RXD |
226 | AUD_B_TXD | 3.3V | SAI2_TXD0 [3] | SAI5_RXD3 | SAI5_RXD3 |
227 | SPI_A_SCLK | 3.3V | ECSPI1_SCLK | UART1_RXD | UART1_RXD |
228 | AUD_B_TXC | 3.3V | SAI2_TXC [3] | SAI5_RXD2 | SAI5_RXD2 |
229 | SPI_A_SS0 | 3.3V | ECSPI1_SS0 | UART2_TXD | UART2_TXD |
230 | AUD_B_MCLK | 3.3V | SAI2_MCLK | NC | NC |
231 | SPI_B_SS0 | 3.3V | GPIO1_IO10 | GPIO1_IO15 | GPIO1_IO15 |
232 | GND | GND | GND | GND | GND |
233 | SPI_B_SCLK | 3.3V | NC | NC | NC |
234 | RESERVED | RESERVED | RESERVED | RESERVED | |
235 | SPI_B_MISO | 3.3V | NC | NC | NC |
236 | RESERVED | RESERVED | RESERVED | RESERVED | |
237 | SPI_B_MOSI | 3.3V | NC | NC | NC |
238 | RESERVED | RESERVED | RESERVED | RESERVED | |
239 | GND | GND | GND | GND | |
240 | RESERVED | RESERVED | RESERVED | RESERVED | |
241 | GPIO_P241 | 3.3V | SAI1_RXD0 | GPIO1_IO08 | GPIO1_IO08 |
242 | RESERVED | RESERVED | RESERVED | RESERVED | |
243 | GPIO_P243 | 3.3V | SAI1_RXD1 | GPIO1_IO09 | GPIO1_IO09 |
244 | RESERVED | RESERVED | RESERVED | RESERVED | |
245 | GPIO_P245 | 3.3V | SAI1_TXFS | SAI3_TXD | SAI3_TXD |
246 | RESERVED | RESERVED | RESERVED | RESERVED | |
247 | GPIO_P247 | 3.3V | SAI1_TXC | SAI3_RXFS | SAI3_RXFS |
248 | RESERVED | RESERVED | RESERVED | RESERVED | |
249 | GPIO_P249 | 3.3V | SAI1_RXD4 | SD1_DATA6 | SD1_DATA6 |
250 | BOOT_CFG1 | 3.3V | BOOT_CFG1 | BOOT_MODE1 | BOOT_MODE1 |
251 | GPIO_P251 | 3.3V | SAI1_RXD5 | SD1_DATA7 | SD1_DATA7 |
252 | BOOT_CFG0 | 3.3V | BOOT_CFG0 | BOOT_MODE0 | BOOT_MODE0 |
253 | GPIO_P253 | 3.3V | SAI1_RXD6 | SD1_RESET_B | SD1_RESET_B |
254 | BRD_CONF_SCL | 3.3V | SAI3_RXFS [4] | NC | NC |
255 | GPIO_P255 | 3.3V | SAI1_RXD7 | SD1_STROBE | SD1_STROBE |
256 | BRD_CONF_SDA | 3.3V | SAI3_RXC [4] | NC | NC |
257 | SYS_nRST | 3.3V | SYS_nRST | SYS_nRST | SYS_nRST |
258 | ONOFF | 1.8V | ONOFF | ONOFF | ONOFF |
259 | WDOG_B | 3.3V | GPIO1_IO02 | GPIO1_IO02 | GPIO1_IO02 |
260 | RTC | 3.3V | RTC | RTC | RTC |
[1] LVDS and MIPI-DSI Signals: On EDM-G-IMX8M-PLUS, these are both fully connected to the SOC. On EDM-G-IMX8M-MINI/NANO, the LVDS signals are only connected on modules ordered with the 'LVDS' option. Otherwise, the MIPI-DSI signals are connected. Note - when LVDS signals are connected, DSI signals are not connected.
[2] Signals connect to SOC through level-shifter (TXB series from TI)
[3] On EDM-G-IMX8M-PLUS, AUD_B signals are shared with PCM interface of on-board BT radio.
[4] On EDM-G-IMX8M-PLUS, BRD_CONF_SCL/SDA connect to on-board I2C EEPROM
[5] Signals connect to onboard AR8035 Gigabit Ethernet PHY