CAN Bus
- 30 Sep 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
CAN Bus
- Updated on 30 Sep 2021
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Introduction
This article shows how to set up a CAN network between two boards. This assumes you are working with a product which supports CAN such as EDM1-FAIRY (with EDM1-IMX6), or PICO-NYMPH (with PICO-IMX6, PICO-IMX7, or PICO-IMX6UL/ULL).
Board connections
Set up two boards so that they can exchange CAN information.
Board A | <-> | Board B |
---|---|---|
CAN_H | <-> | CAN_H |
CAN_L | <-> | CAN_L |
GND | <-> | GND |
Set up CAN on both boards
Initialize and bring up the CAN interface on both boards.
# ip link set can0 up type can bitrate 125000
On board A, start candump
in order to show any received CAN data;
# candump can0
On board B, send some data:
# cansend can0 500#1E.10.10
Was this article helpful?