- 01 Oct 2021
- 2 Minutes to read
- Print
- DarkLight
- PDF
Evaluation Kits
- Updated on 01 Oct 2021
- 2 Minutes to read
- Print
- DarkLight
- PDF
Introduction
This article is an overview of the different evaluation kits available for the AXON series of System-on-Modules. (SoMs).
There are two different kits to assist our customers with evaluation and prototying with each our AXON series modules, depending on the features that you need. They are differentiated based on the type of baseboard that comes with the kit.
Kits based on the AXON-PI baseboard (AXON-PI-IMX8M-MINI and AXON-PI-IMX8M-PLUS) are smaller, less expensive, and have fewer features. However, they have a similar form-factor to Raspberry Pi Model B, and are compatible with many readily-available HATs.
Kits based on AXON-WIZARD (AXON-WIZARD-IMX8M-MINI and AXON-WIZARD-IMX8M-PLUS) are larger, and have the fullest set of features to allow you to utilize all of the module interfaces.
AXON-PI and AXON-WIZARD Side by Side
Comparison Table
Feature | AXON-PI-IMX8M-MINI | AXON-WIZARD-IMX8M-MINI |
---|---|---|
Size | 55mm x 85mm | 170mm x 170mm |
40-pin Expansion Header | Yes | Yes |
FLEX IO Expansion Headers | No | Yes |
CLIX Slots | 1 | 1 |
MicroSD | Yes | Yes |
Gigabit Ethernet | RJ45 magjack | RJ45 magjack |
Audio | On-board Audio Codec with stereo headphone jack and microphone, plus stereo speaker outputs (32-ohm) | On-board Audio Codec with stereo headphone jack and microphone, plus stereo speaker outputs (32-ohm) |
USB Support | USB OTG type C (USB 3.0) + 2x USB Type A (USB 3.0) | USB OTG type C (USB 3.0) + 2x USB Type A (USB 3.0) |
Display Support | HDMI, Connector for 5" MIPI DSI touch display (720x1280) | Utilize display adapter boards to support several displays including 5" MIPI-DSI, 8" MIPI-DSI, and 10.1" MIPI-DSI, LVDS, and HDMI |
HDMI Support | Yes (AXON-E-IMX8M-PLUS only) | Yes (AXON-E-IMX8M-PLUS only) |
LVDS Support | No | Yes (AXON-E-IMX8M-PLUS only) |
Camera Support | 1x MIPI-CSI2 connector (33-pin FPC) | 2x MIPI-CSI2 connectors (33-pin FPC). Only one is may be utilized when populated with AXON-IMX8M-MINI SOM, It is possible to utilized both with AXON-E-IMX8M-PLUS |
miniPCIe Support | None | 2x miniPCIe with SIM slots (1x with PCIE support) |
Serial Console | On-board dual USB-UART chip | On-board dual USB-UART chip |
RTC Support | On-board RTC | On-board RTC |
Power Supply | Main power: USB Type C. Can also be powered by 5V on expansion connector. | 12V DC, USB OTG Type C, or 5V Expansion Slot* |
Product Page | AXON-PI-IMX8M-MINI | AXON-WIZARD-IMX8M-MINI |
When powering AXON-WIZARD with 5V (either via USB Type C or via the 40-pin expansion connector, it is not possible to use peripherals that require 12V such as external LVDS displays or VizionLink modules.
Kits for AXON-IMX8M-MINI
There are two kits available for developers to evaluate and start working with AXON-IMX8M-MINI.
AXON-PI-IMX8M-MINI
AXON-WIZARD-IMX8M-MINI
Kits for AXON-E-IMX8M-PLUS
There are two kits available for developers to evaluate and start working with AXON-IMX8M-MINI.