Release Notes
- 15 May 2024
- 1 Minute to read
- Print
- DarkLight
- PDF
Release Notes
- Updated on 15 May 2024
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Android 13 2023 Release Notes
Supported Platforms in this Release
System-On-Module | Baseboard | DISPLAY | Accessories |
---|---|---|---|
EDM-G-IMX8M-PLUS | 1. EDM-G-WB 2.EDM-G-WIZARD | 1. HDMI 2. Vl215192108 21" LVDS panel 3. VL15613676 15.6" LVDS panel 4. Vl10112880 10" LVDS panel | 1. TEVI-OV5640 camera 2. TEVI-AR0144 Camera 3. TEVI-AR0234 Camera 4. TEVI-AR0521/0522 Camera 5. TEVI-AR0821/0822 Camera 6. TEVI-AR1335 Camera 7. VIZIONLINK with AR series |
EDM-G-IMX8M-MINI | 1. EDM-G-WB 2.EDM-G-WIZARD | 1. Vl215192108 21" LVDS panel 2. VL15613676 15.6" LVDS panel 3. Vl10112880 10" LVDS panel | 1. TEVI-OV5640 Camera 2. TEVI-AR0144 Camera 3. TEVI-AR0234 Camera 4. TEVI-AR0521/0522 Camera 5. TEVI-AR0821/0822 Camera 6. TEVI-AR1335 Camera 7. VIZIONLINK with AR series |
Software Specifications
tn-android-13.0.0_1.2.0_8m-next |
---|
U-boot version (2022.04) |
Google Kernel version (5.15.74) |
AOSP (android-13.0.0) |
Features | |
---|---|
Framework | 1. NEW KOTLIN based gpiod demo app 2. GPIOD JNI library for Kotlin/Java App |
Security | 1. Fully SELinux enabled 2. Kernel Control Flow Integrity (kCFI) 3. File-Based Encryption (FBE) |
System | 1. A/B partitions 2. System Updater (New OTA) 3. Factory reset default 4. Device Tree Overlay using AVB 3.0 |
Wireless | 1. WiFi STA/AP mode 2. WiFi Direct 3. Bluetooth classic 4. Bluetooth LE |
Vision | VIZIONLINK camera support - AR series |
Nerual Network | 1. TensorFlow-Lite (CPU, NPU) 2. OpenCV (CPU) |
Video support format | MP4, AVI, MKV, WEBM, 3gp |
Audio support format | WAV, MP3, AAC (EAC3 need install plug-in apk) |
Latest Update log:
tn-android-13.0.0_1.2.0_8m-next
2023/07/21: First release
2023/08/15
- Fix LVDS brightness control
- Fix EDM-G-IMX8M-PLUS phone jack output issue
- Fix EDM-G-IMX8M-MINI TEVI-AR serials camera issue
- BT work
- OTA ready
Known issue
- EDM-G-IMX8M-PLUS
- VIZIONLINK with TEVI-OV5640 not work
- EDM-G-IMX8M-MINI
- VIZIONLINK with TEVI-OV5640 not work
Limitation
- EDM-G-IMX8M-PLUS
- NFC not supported
- HDMI brightness control not supported
- HDMI audio output not supported
- EDM-G-IMX8M-MINI
- NFC not supported
- VIZIONLINK-TEVI-AR series screen will appear upside down
Prebuilt Images
Prebuilt images are avialable for download via TechNexion's server.
Product | Set |
---|---|
EDM-G-IMX8M-PLUS | WANDBOARD edm-g-imx8mp_wandboard_android-13.0.0_1.2.0_QCA9377_hdmi-1920x1080_20231016 WIZARD edm-g-imx8mp_wizard_android-13.0.0_1.2.0_QCA9377_hdmi-1920x1080_20231016 |
EDM-G-IMX8M-MINI | WANDBOARD edm-g-imx8mm_wandboard_android-13.0.0_1.2.0_QCA9377_lvds-1280x800_20231016 WIZARD edm-g-imx8mm_wizard_android-13.0.0_1.2.0_QCA9377_lvds-1280x800_20231016 |
Was this article helpful?