Release Notes
  • 19 Dec 2022
  • 2 Minutes to read
  • Dark
    Light
  • PDF

Release Notes

  • Dark
    Light
  • PDF

Article summary

Android Pie (9.0) 2019-GA Release Notes

Supported Platforms in this Release

ARM64 Platforms

System-On-ModuleBaseboardDISPLAYAccessories
PICO-IMX8MPI-8M
PICO-WIZARD
1. HDMI
2. ILI9881C 1280x720 5" MIPI LCD
1. VOICE-HAT
2. CLIX-NFC
3. OV5645 Camera
EDM-IMX8MEDM-WIZARD1. HDMI
2. ILI9881C 1280x720 5" MIPI LCD
3. G080uan01 1920x1080 8" MIPI LCD
4. G101UAN02 1920x1200 10" MIPI LCD
5. MIPI-To-HDMI
1. VOICE-HAT
2. CLIX-NFC
3. OV5645 Camera
PICO-IMX8M-MINIPI-8M
PICO-WIZARD
1. ILI9881C 1280x720 5" MIPI LCD
2. G101UAN02 1920x1200 10" MIPI LCD
1. VOICE-HAT
2. CLIX-NFC
3. OV5645 Camera
FLEX-IMX8M-MINIFLEX-PI1. ILI9881C 1280x720 5" MIPI LCD1. VOICE-HAT
2. OV5645 Camera

ARM32 Platforms

System-On-ModuleBaseboardDISPLAYAccessories
PICO-IMX6PI
NYMPH
1. HDMI
2. VL050-8048NT 800x480 5" LCD
1. OV5645 Camera
PICO-IMX7PI
NYMPH
1. VL050-8048NT 800x480 5" LCD
2. VGA
1. VOICE-HAT
2. OV5645 Camera
EDM-IMX6FAIRY1. HDMI
2. VL050-8048NT 800x480 5" LCD
1. OV5645 Camera
Human-Machine-InterfaceDISPLAY
TC07001024x600 7" LVDS panel
TC10101280x800 10" LVDS panel
TEP1-IMX7800x480 5" LCD
TEP5-IMX61366x768 15.6" LVDS panel

Software Specifications

tn-p9.0.0_2.0.1_8m-ga (ARM64)tn-p9.0.0_2.2.0-ga (ARM32)
U-boot version (2018.03)U-boot version (2018.03)
Kernel version (4.14.98)Kernel version (4.14.98)
AOSP (android-9.0.0_r30)AOSP (android-9.0.0_r35)
Features
Framework1. LibGPIOD APP
2. UART APP
3. SOCKETCAN APP
4. DUAL Camera APP
5. OPENSSH utilities
SecuritySELinux
System1. A/B partitions (64-bit platform only)
2. OTA Update
3. Factory reset default
Wireless1. WiFi STA/AP mode
2. WiFi Direct
3. Bluetooth classic
4. Bluetooth LE
5. Bluetooth AD2P source
6. NFC
Video support formatMP4, AVI, MKV, WEBM, 3gp
Audio support formatWAV, MP3, AAC

Latest Update log

tn-p9.0.0_2.0.1_8m-ga (ARM64 LTS branch)
2021/01/22: [PICO-IMX8M-MINI] enable g101uan02 panels for PICO-WIZARD support
2020/10/06: support ubuntu 20.04 host compile environment
2020/08/26: add PICO-WIZARD baseboard to PICO-IMX8M and PICO-IMX8MM SOM list
2020/04/05: [EDM-IMX8M] enable g080uan01 and g101uan02 panels support (20200405)
2020/03/30: [PICO-IMX8M-MINI] enable NFC support
2020/02/25: [PICO-IMX8M] tweak GPU performance for 1GiB memory
2020/02/24: support 44.1KHz sample rate on HDMI audio interface

tn-p9.0.0_2.2.0-ga (ARM32 LTS branch)
2020/10/06: support ubuntu 20.04 host compile environment
2020/09/16: enalbe screen rotation function
2020/08/26: enable WiFi P2P HAL layer support
2020/07/14: release WANDBOARD-IMX6 support patch

Prebuilt Images Available for Download

Prebuilt images are avialable for download via TechNexion's server.

ProductSet
PICO-IMX8MPI-8M HDMI UUU installer
PI-8M ILI9881C 1280x720 5" MIPI LCD UUU installer
PI-8M HDMI with VOICE-HAT UUU installer
PI-8M ILI9881C 1280x720 5" MIPI LCD with VOICE-HAT UUU installer
PICO-WIZARD HDMI UUU installer
EDM-IMX8MEDM-WIZARD HDMI UUU installer
EDM-WIZARD HDMI + WM8960 UUU installer
EDM-WIZARD HDMI + VOICE-HAT UUU installer
EDM-WIZARD Dual HDMI UUU installer
EDM-WIZARD ILI9881C 1280x720 5" MIPI LCD UUU installer
EDM-WIZARD ILI9881C 1280x720 5" MIPI LCD + VOICE-HAT UUU installer
EDM-WIZARD G080UAN01 1920x1080 8" MIPI LCD UUU installer
EDM-WIZARD G101UAN02 1920x1200 10" MIPI LCD UUU installer
PICO-IMX8M-MINIPI-8M ILI9881C 1280x720 5" MIPI LCD UUU installer
PI-8M ILI9881C 1280x720 5" MIPI LCD + VOICE-HAT UUU installer
PICO-WIZARD ILI9881C 1280x720 5" MIPI LCD UUU installer
FLEX-IMX8M-MINIFLEX-PI ILI9881C 1280x720 5" MIPI LCD UUU installer
FLEX-PI ILI9881C 1280x720 5" MIPI LCD + VOICE-HAT UUU installer
PICO-IMX6PI VL050-8048NT 800x480 5" LCD runtime image
NYMPH HDMI runtime image
NYMPH HJ070NA 1024x600 7" LVDS runtime image
EDM-IMX6FAIRY VL050-8048NT 800x480 5" LCD runtime image
FAIRY HDMI runtime image
PICO-IMX7PI VL050-8048NT 800x480 5" LCD runtime image
PI VL050-8048NT 800x480 5" LCD + VOICE-HAT runtime image
NYMPH VGA runtime image
TC0700 1024x600 7" LVDS panel runtime image
TC1010 1280x800 10.1" LVDS panel runtime image
TEP-IMX7 (REV A2) 800x480 5" LCD panel runtime image
TEP-IMX7 (REV D) 800x480 5" LCD panel runtime image
TEP5-IMX6 1366x768 15.6" LVDS panel runtime image
1280x800 10" LVDS panel runtime image

Was this article helpful?