Release Notes
- 19 Dec 2022
- 1 Minute to read
- Print
- DarkLight
- PDF
Release Notes
- Updated on 19 Dec 2022
- 1 Minute to read
- Print
- DarkLight
- PDF
Article summary
Did you find this summary helpful?
Thank you for your feedback!
Android Oreo (8.0) 2018-GA Release Notes
Supported Platforms in this Release
ARM64 Platforms
System-On-Module | Baseboard | Display |
---|---|---|
PICO-IMX8M | PI-8M | 1. HDMI 2. ILI9881C 1280x720 5" MIPI LCD 3. Dual: HDMI & hj070na 1024x600 7" LVDS panel |
ARM32 Platforms
System-On-Module | Baseboard | Display |
---|---|---|
PICO-IMX6 | PI DWARF HOBBIT NYMPH | 1. HDMI 2. VL050-8048NT 800x480 5" LCD |
PICO-IMX7 | PI DWARF HOBBIT NYMPH | 1. VL050-8048NT 800x480 5" LCD 2. VGA |
EDM-IMX6 | FAIRY | 1. HDMI 2. VL050-8048NT 800x480 5" LCD |
EDM-IMX6-SD | WANDBOARD | 1. HDMI 2. VL050-8048NT 800x480 5" LCD |
Human-Machine-Interface | Display |
---|---|
TC0700 | 1024x600 7" LVDS panel |
TC1010 | 1280x800 10" LVDS panel |
TEP1-IMX7 | 800x480 5" LCD |
Software Specifications
tn-o8.1.0_1.3.0_8m-ga (ARM64) |
---|
U-boot version (2017.03) |
Kernel version (4.9.78) |
AOSP (android-8.1.0_r14) |
tn-o8.0.0_1.0.0-ga (ARM32) |
---|
U-boot version (2017.03) |
Kernel version (4.9.17) |
AOSP (android-8.0.0_r25) |
Latest Update log
- 2020/02/10: tn-o8.0.0_1.0.0-ga (ARM32)
Add new PICO-IMX7 revision with silicon REV1.3 support, note that this update only for github source code, prebuilt image still support old PICO-IMX7 only.
Prebuilt Images Available for Download
Prebuilt images are avialable for download via TechNexion's server.
https://download.technexion.com/demo_software/PICO/IMX8/pico-imx8mq/DiskImage/pico-imx8m_pico-pi_android-8.1.0_QCA9377_hdmi-1920x1080_20181213.zip
Product | Set |
---|---|
PICO-IMX8M | PI-8M HDMI runtime image PI-8M ILI9881C 1280x720 5" MIPI LCD runtime image |
PICO-IMX6 | PI VL050-8048NT 800x480 5" LCD runtime image DWARF HDMI installer image HOBBIT VL050-8048NT 800x480 5" LCD installer image NYMPH HDMI installer image |
PICO-IMX7 | PI VL050-8048NT 800x480 5" LCD runtime image |
TC0700 (i.MX6) | LVDS panel installer image |
Links corrected
Release notes updated to fix links to PICO-IMX6-NYMPH and PICO-PI-IMX7 demo images. These has been moved to the archived directory on the download server.
Was this article helpful?