- 19 Dec 2022
- 5 Minutes to read
- Print
- DarkLight
- PDF
Setup, Build, and Flashing
- Updated on 19 Dec 2022
- 5 Minutes to read
- Print
- DarkLight
- PDF
Download The Source Code
Github way (Prepare repo command first is recommended)
Install repo first:
$ curl http://commondatastorage.googleapis.com/git-repo-downloads/repo > repo
$ chmod a+x repo
$ sudo mv repo /usr/bin/repo
Download latest LTS release (LTS branch):
$ repo init -u https://github.com/technexion-android/manifest -b tn-android-11.0.0_1.2.0_8m-next
$ repo sync -j<N> (N is up to cores numbers on your host PC)
Download latest stable release: TN2.0 (20211014)
$ repo init -u https://github.com/technexion-android/manifest -b tn-android-11.0.0_1.2.0_8m-ga-tn2.0
$ repo sync -j<N> (N is up to cores numbers on your host PC)
Download earlier stable release: TN1.0 (20210607)
$ repo init -u https://github.com/technexion-android/manifest -b tn-android-11.0.0_1.2.0_8m-ga-tn1.0
$ repo sync -j<N> (N is up to cores numbers on your host PC)
Compiling Environment Setup
There are two different methods you can use to set up the build environment. One is to install the required packages onto your host filesystem.
Another is to use a docker container, where the installation of the required packages is automated for you.
General Packages Installation ( Ubuntu 16.04 or above, note that some packages are different name with Ubuntu 20.04 )
$ sudo apt-get install uuid uuid-dev zlib1g-dev liblz-dev liblzo2-2 liblzo2-dev lzop \
git-core curl u-boot-tools mtd-utils android-tools-fsutils device-tree-compiler gdisk \
gnupg flex bison gperf build-essential zip curl zlib1g-dev gcc-multilib g++-multilib \
libc6-dev-i386 lib32ncurses5-dev x11proto-core-dev libx11-dev lib32z-dev libgl1-mesa-dev \
libxml2-utils xsltproc unzip sshpass ssh-askpass zip xz-utils kpartx vim screen sudo wget \
bc locales openjdk-8-jdk rsync docker.io python3 kmod cgpt bsdmainutils lzip hdparm libssl-dev cpio
Or adapt Docker Container based compile environment (Optional)
$ cd cookers
$ docker build -t build_droid10 .
$ sudo docker run --privileged=true --name mx8_build -v /home/<user name>/<source folder>:/home/mnt -t -i build_droid10 bash
(first time)
$ sudo docker ps -a
$ sudo docker start <your container id>
$ sudo docker exec -it mx8_build bash (after first time)
Starting Compile The Source Code
Source the compile relative commands:
For EDM-G-IMX8MP + WANDBOARD (HDMI)
Overlayable displays: HDMI, LVDS: VL10112880, VL215192108
$ source cookers/env.bash.imx8.edm-g-imx8mp.wandboard.hdmi
For EDM-G-IMX8MM + WANDBOARD (LVDS VL10112880 10" LVDS panel)
Overlayable displays: LVDS: VL10112880, VL215192108
Overlayable accessories: TEVI-OV5640
$ source cookers/env.bash.imx8.edm-g-imx8mm.wandboard.lvds_vl10112880
For PICO-IMX8M + PI (HDMI)
Overlayable accessories: TEVI-OV5640, OV5645, CLIX-NFC
$ source cookers/env.bash.imx8.pico-imx8m.pi.hdmi
For PICO-IMX8M + WIZARD (HDMI)
Overlayable accessories: TEVI-OV5640, OV5645, CLIX-NFC
$ source cookers/env.bash.imx8.pico-imx8m.wizard.hdmi
For PICO-IMX8M-MINI + PI (MIPI-DSI ILI9881C 5" MIPI panel)
Overlayable accessories: TEVI-OV5640, OV5645, CLIX-NFC
$ source cookers/env.bash.imx8.pico-imx8mm.pi.mipi-dsi_ili9881c
For PICO-IMX8M-MINI + WIZARD (MIPI-DSI ILI9881C 5" MIPI panel)
Overlayable accessories: TEVI-OV5640, OV5645, CLIX-NFC
$ source cookers/env.bash.imx8.pico-imx8mm.wizard.mipi-dsi_ili9881c
Get the NXP restricted extra packages (recommended):
$ merge_restricted_extras
sometimes could be stocking on the waiting github response, please try again.
Note that it will showing up a EULA message before merge packages, please type 'yes' to continue the process as follows:
Could you agree this EULA and keep install packages?yes
For a full build:
$ cook -j<N> (N is up to cors numbers on your host PC)
For clean the all compiled files:
$ throw
Flashing The Output Images
Output relative image files of path:
$ ls <source>/out/target/product/<target board>/ (edm_g_imx8mp or others)
uuu way (recommended)
Step 1. Download uuu tool first:
- NXP uuu release
- Technexion uuu release: ftp://ftp.technexion.net/development_resources/development_tools/installer/imx-mfg-uuu-tool_20200629.zip
About Technexion uuu Detial:
Step 2. Then install uuu to different host environment:
Step 3. Quick way for flashing to board (adapt uuu based flash script):
Ubuntu host:
$ cd <source>/out/target/product/<target board>/
$ sudo ./uuu_imx_android_flash.sh -f <platform_name> -a -e -c <eMMC_size> -D .
(platform_name is up to your SoC platform of device, such as imx8mp, imx8mm, imx8mq, imx8mn)
(eMMC_size is up to your eMMC size, 16GB: eMMC_size=13, 32GB: eMMC_size=28, minimal 9GB size for demo: eMMC_size=9)
Example:
$ sudo ./uuu_imx_android_flash.sh -f imx8mp -a -e -c 28 -D .
Windows example:
$ uuu_imx_android_flash.bat -f <platform_name> -a -e -c 28
Note: Steps for boot mode change when flash the image:
Firstly, the user must be change the boot mode to serial download mode and connect a OTG cable from board to host PC. Then, running the uuu commands as above post. In the end,
change back the boot mode to eMMC boot mode, that's it.
big image way (easier but spend much time for image flashing)
Step 1. Source the compile relative commands first.
Step 2. issue command to auto generate a local image for flashing
$ gen_local_images <image_size>
(eMMC_size is up to your eMMC size, 16GB: image_size=13, 32GB: image_size=28)
Step 3. You'll see a test.img in
Step 4. You can use flash this image to eMMC using uuu tool, ums or other classic ways.
Note: users need change to serial download mode if adapt uuu tool, and ums just keep eMMC boot mode is enough.
Generate mass production image folder
Another situation is when you need move your image flash tool to factory side for MP, you can do these steps:
Step 1. issue command to generate a protable MP image folder, the output folder name is 'auto_test'
$ gen_mp_images
Step 2. compress auto_test folder to zip file, then you can take it to factory.
Step 3. prepare computers for MP, install Ubuntu host PC with require packages as Compiling-Environment-Setup chapter.
Step 4. extract auto_test.zip, then issue flash command as uuu way commands to flash image to target boards.
Technexion also provide a quicker way for MP stage, welcome to send mail to sales@technexion.com if you have interesting.
Enabling WiFi/BT function
Prepare WiFi/BT firmware
This BSP does support Qualcomm(QCA) WLAN module - QCA9377 as default configuration, Because of the license restriction, please contact TechNexion FAE or Sales to get licensed firmware files, default is disabled.
Contact Window: sales@technexion.com
WiFi part
After getting the firmware binary: .. Decompress the tarball and put all the firmware files into a created 'wifi-firmware' folder such as
<source folder>/device/nxp/imx8m/edm_g_imx8mp/wifi-firmware/
Then take the qca9377 and wlan folder to the specific path such as:
$ cp -rv qca9377/ <source folder>/device/nxp/edm_g_imx8mp/wifi-firmware/
$ cp -rv wlan/ <source folder>/device/nxp/edm_g_imx8mp/wifi-firmware/qca9377/
Bluetooth part
After getting the firmware binary: .. Decompress the tarball and put all the firmware files to specific path such as:
$ cp -rv qca/ <source folder>/device/nxp/edm_g_imx8mp/bluetooth/
Issue the command cook again as previous Chapter "Compiling Environment Setup", WiFi/BT function will be packaged in output image!